Product groups
Linear actuators, stainless steel
K0495

Linear actuators, stainless steel

go back

Item description/product images

DescriptionMaterial:

DIN EN 10305 precision tube, stainless steel 1.4301.
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301.

Note:Medium speed range, self-locking.

Travel S = Length L – (2 x L2 + J).
On request:Left-hand thread, 2 drive cones, other travels or handwheels.Accessory:- Guides, stainless steel, K0496, K0498, K0499
- Clamping elements of the tubular connection system
Functional principle:A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0495 Linear actuators, stainless steel 123 kB
 Technical information on linear actuators 64,9 kB

Drawings

Linear actuators, stainless steel

Item selection/filter

Order No.Version 1Type E

SpindleLTravel
S
BD1JL1L2MP1
parallel key
DIN 6885
V1CADAcc.PriceOrder
K0495.1300101X300with ball bearing30Tr 14x3300109308 h8312680222 x 2 x 20M4x8 on request
K0495.1300101X500with ball bearing30Tr 14x3500309308 h8312680222 x 2 x 20M4x8 on request
K0495.1300101X800with ball bearing30Tr 14x3800609308 h8312680222 x 2 x 20M4x8 on request
K0495.1400101X300with ball bearing40Tr 20x43001074012 h8393877284 x 4 x 32M6x10 on request
K0495.1400101X500with ball bearing40Tr 20x45003074012 h8393877284 x 4 x 32M6x10 on request
K0495.1400101X800with ball bearing40Tr 20x48006074012 h8393877284 x 4 x 32M6x10 on request
K0495.1400101X1000with ball bearing40Tr 20x410008074012 h8393877284 x 4 x 32M6x10 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33