Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip
K0632_A

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_A Indexing plungers, stainless steel with stainless steel mushroom grip 158 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.001903Astainless steel1.4034-hardened3M6x0,751434,5125103,580,84,510 on request
K0632.001004Astainless steel1.4034-hardened4M8x11843156134101612  on request
K0632.001105Astainless steel1.4034-hardened5M10x12150177155131,3512  on request
K0632.001206Astainless steel1.4034-hardened6M12x1,52559208176141,8614  on request
K0632.001308Astainless steel1.4034-hardened8M16x1,533772610238192,31535  on request
K0632.001410Astainless steel1.4034-hardened10M20x1,5338328122510222,81534 on request
K0632.001412Astainless steel1.4034-hardened12M20x1,5338728142512222,81539 on request
K0632.001516Astainless steel1.4034-hardened16M24x24010632182816273,22046 on request
K0632.111903Astainless steel1.4305-not hardened3M6x0,751434,5125103,580,84,510 on request
K0632.111004Astainless steel1.4305-not hardened4M8x11843156134101612  on request
K0632.111105Astainless steel1.4305-not hardened5M10x12150177155131,3512  on request
K0632.111206Astainless steel1.4305-not hardened6M12x1,52559208176141,8614  on request
K0632.111308Astainless steel1.4305-not hardened8M16x1,533772610238192,31535  on request
K0632.111410Astainless steel1.4305-not hardened10M20x1,5338328122510222,81534 on request
K0632.111412Astainless steel1.4305-not hardened12M20x1,5338728142512222,81539 on request
K0632.111516Astainless steel1.4305-not hardened16M24x24010632182816273,22046 on request
K0632.061903Astainless steel1.4404brightnickel-plated3M6x0,751434,5125103,580,836,5 on request
K0632.061004Astainless steel1.4404brightnickel-plated4M8x11843156134101715,5 on request
K0632.061105Astainless steel1.4404brightnickel-plated5M10x12150177155131,3412,5 on request
K0632.061206Astainless steel1.4404brightnickel-plated6M12x1,52559208176141,8714,5 on request
K0632.061308Astainless steel1.4404brightnickel-plated8M16x1,533772610238192,31535 on request
K0632.061410Astainless steel1.4404brightnickel-plated10M20x1,5338328122510222,81530 on request
K0632.061412Astainless steel1.4404brightnickel-plated12M20x1,5338728142512222,81539 on request
K0632.061516Astainless steel1.4404brightnickel-plated16M24x24010632182816273,22040 on request
K0632.171903Astainless steel1.4404brightbright3M6x0,751434,5125103,580,836,5 on request
K0632.171004Astainless steel1.4404brightbright4M8x11843156134101715,5 on request
K0632.171105Astainless steel1.4404brightbright5M10x12150177155131,3412,5 on request
K0632.171206Astainless steel1.4404brightbright6M12x1,52559208176141,8714,5 on request
K0632.171308Astainless steel1.4404brightbright8M16x1,533772610238192,31535 on request
K0632.171410Astainless steel1.4404brightbright10M20x1,5338328122510222,81530 on request
K0632.171412Astainless steel1.4404brightbright12M20x1,5338728142512222,81539 on request
K0632.171516Astainless steel1.4404brightbright16M24x24010632182816273,22040 on request
K0632.0619031Astainless steel1.4404blastednickel-plated3M6x0,751434,5125103,580,836,5 on request
K0632.0610041Astainless steel1.4404blastednickel-plated4M8x11843156134101715,5 on request
K0632.0611051Astainless steel1.4404blastednickel-plated5M10x12150177155131,3412,5 on request
K0632.0612061Astainless steel1.4404blastednickel-plated6M12x1,52559208176141,8714,5 on request
K0632.0613081Astainless steel1.4404blastednickel-plated8M16x1,533772610238192,31535 on request
K0632.0614101Astainless steel1.4404blastednickel-plated10M20x1,5338328122510222,81530 on request
K0632.0614121Astainless steel1.4404blastednickel-plated12M20x1,5338728142512222,81539 on request
K0632.0615161Astainless steel1.4404blastednickel-plated16M24x24010632182816273,22040 on request
K0632.1719031Astainless steel1.4404blastedbright3M6x0,751434,5125103,580,836,5 on request
K0632.1710041Astainless steel1.4404blastedbright4M8x11843156134101715,5 on request
K0632.1711051Astainless steel1.4404blastedbright5M10x12150177155131,3412,5 on request
K0632.1712061Astainless steel1.4404blastedbright6M12x1,52559208176141,8714,5 on request
K0632.1713081Astainless steel1.4404blastedbright8M16x1,533772610238192,31535 on request
K0632.1714101Astainless steel1.4404blastedbright10M20x1,5338328122510222,81530 on request
K0632.1714121Astainless steel1.4404blastedbright12M20x1,5338728142512222,81539 on request
K0632.1715161Astainless steel1.4404blastedbright16M24x24010632182816273,22040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33