Product groups
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
K1098

Indexing plungers ECO, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form CP is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The thread lock allows the fitting depth to be coordinated exactly with the existing components, so that no stops are required.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.
Thread lock polyamide.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note:The thread lock is a bonding polyamide coating that is applied pointwise (spot).On request:Special versions and fine thread.Drawing reference:
Form AP: non-lockout type, without locknut
Form CP: lockout type, without locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1098 Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock 204 kB

Drawings (total overview)

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock

More information

Drawings

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1098.091903060steelAP3M61431,5125103,560,8410 on request
K1098.091004060steelAP4M6143615613461612 on request
K1098.091105080steelAP5M8144017715581,3612 on request
K1098.091206100steelAP6M101847,5208176101,8815 on request
K1098.091308120steelAP8M122561,72610238122,3819 on request
K1098.191903060stainless steelAP3M61431,5125103,560,8410 on request
K1098.191004060stainless steelAP4M6143615613461612 on request
K1098.191105080stainless steelAP5M8144017715581,3612 on request
K1098.191206100stainless steelAP6M101847,5208176101,8815 on request
K1098.191308120stainless steelAP8M122561,72610238122,3819 on request

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip, thread lock and locking slot

More information

Drawings

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip, thread lock and locking slot

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1098.093903060steelCP3M61431,5125103,560,8410 on request
K1098.093004060steelCP4M6143615613461612 on request
K1098.093105080steelCP5M8144017715581,3612 on request
K1098.093206100steelCP6M101847,5208176101,8815 on request
K1098.093308120steelCP8M122561,72610238122,3819 on request
K1098.193903060stainless steelCP3M61431,5125103,560,8410 on request
K1098.193004060stainless steelCP4M6143615613461612 on request
K1098.193105080stainless steelCP5M8144017715581,3612 on request
K1098.193206100stainless steelCP6M101847,5208176101,8815 on request
K1098.193308120stainless steelCP8M122561,72610238122,3819 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33