Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot
K0632_C

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_C Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot 165 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.003903Cstainless steel1.4034-hardened3M6x0,751431,5125103,580,84,510 on request
K0632.003004Cstainless steel1.4034-hardened4M8x11838,5156134101612  on request
K0632.003105Cstainless steel1.4034-hardened5M10x12143,5177155131,3512  on request
K0632.003206Cstainless steel1.4034-hardened6M12x1,52551,7208176141,8614  on request
K0632.003308Cstainless steel1.4034-hardened8M16x1,533682610238192,31535  on request
K0632.003410Cstainless steel1.4034-hardened10M20x1,5337428122510222,81534 on request
K0632.003412Cstainless steel1.4034-hardened12M20x1,5337828142512222,81539 on request
K0632.003516Cstainless steel1.4034-hardened16M24x2409632182816273,22046 on request
K0632.113903Cstainless steel1.4305-not hardened3M6x0,751431,5125103,580,84,510 on request
K0632.113004Cstainless steel1.4305-not hardened4M8x11838,5156134101612  on request
K0632.113105Cstainless steel1.4305-not hardened5M10x12143,5177155131,3512  on request
K0632.113206Cstainless steel1.4305-not hardened6M12x1,52551,7208176141,8614  on request
K0632.113308Cstainless steel1.4305-not hardened8M16x1,533682610238192,31535  on request
K0632.113410Cstainless steel1.4305-not hardened10M20x1,5337428122510222,81534 on request
K0632.113412Cstainless steel1.4305-not hardened12M20x1,5337828142512222,81539 on request
K0632.113516Cstainless steel1.4305-not hardened16M24x2409632182816273,22046 on request
K0632.063903Cstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,580,836,5 on request
K0632.063004Cstainless steel1.4404brightnickel-plated4M8x11838,5156134101715,5 on request
K0632.063105Cstainless steel1.4404brightnickel-plated5M10x12143,5177155131,3412,5 on request
K0632.063206Cstainless steel1.4404brightnickel-plated6M12x1,52551,7208176141,8714,5 on request
K0632.063308Cstainless steel1.4404brightnickel-plated8M16x1,533682610238192,31535 on request
K0632.063410Cstainless steel1.4404brightnickel-plated10M20x1,5337428122510222,81530 on request
K0632.063412Cstainless steel1.4404brightnickel-plated12M20x1,5337828142512222,81539 on request
K0632.063516Cstainless steel1.4404brightnickel-plated16M24x2409632182816273,22040 on request
K0632.173903Cstainless steel1.4404brightbright3M6x0,751431,5125103,580,836,5 on request
K0632.173004Cstainless steel1.4404brightbright4M8x11838,5156134101715,5 on request
K0632.173105Cstainless steel1.4404brightbright5M10x12143,5177155131,3412,5 on request
K0632.173206Cstainless steel1.4404brightbright6M12x1,52551,7208176141,8714,5 on request
K0632.173308Cstainless steel1.4404brightbright8M16x1,533682610238192,31535 on request
K0632.173410Cstainless steel1.4404brightbright10M20x1,5337428122510222,81530 on request
K0632.173412Cstainless steel1.4404brightbright12M20x1,5337828142512222,81539 on request
K0632.173516Cstainless steel1.4404brightbright16M24x2409632182816273,22040 on request
K0632.0639031Cstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,580,836,5 on request
K0632.0630041Cstainless steel1.4404blastednickel-plated4M8x11838,5156134101715,5 on request
K0632.0631051Cstainless steel1.4404blastednickel-plated5M10x12143,5177155131,3412,5 on request
K0632.0632061Cstainless steel1.4404blastednickel-plated6M12x1,52551,7208176141,8714,5 on request
K0632.0633081Cstainless steel1.4404blastednickel-plated8M16x1,533682610238192,31535 on request
K0632.0634101Cstainless steel1.4404blastednickel-plated10M20x1,5337428122510222,81530 on request
K0632.0634121Cstainless steel1.4404blastednickel-plated12M20x1,5337828142512222,81539 on request
K0632.0635161Cstainless steel1.4404blastednickel-plated16M24x2409632182816273,22040 on request
K0632.1739031Cstainless steel1.4404blastedbright3M6x0,751431,5125103,580,836,5 on request
K0632.1730041Cstainless steel1.4404blastedbright4M8x11838,5156134101715,5 on request
K0632.1731051Cstainless steel1.4404blastedbright5M10x12143,5177155131,3412,5 on request
K0632.1732061Cstainless steel1.4404blastedbright6M12x1,52551,7208176141,8714,5 on request
K0632.1733081Cstainless steel1.4404blastedbright8M16x1,533682610238192,31535 on request
K0632.1734101Cstainless steel1.4404blastedbright10M20x1,5337428122510222,81530 on request
K0632.1734121Cstainless steel1.4404blastedbright12M20x1,5337828142512222,81539 on request
K0632.1735161Cstainless steel1.4404blastedbright16M24x2409632182816273,22040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33