Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0451 Press-in plugs 215 kB

Drawings (total overview)

Press-in plugs

Press-in plugs Form A, without vent

More information

Drawings

Press-in plugs Form A, without vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0451.13018A30182314148 on request
K0451.13020A3020241415,58 on request
K0451.13026A3026301416,59,5 on request
K0451.13030A30303414179,5 on request

Press-in plugs Form B, with vent

More information

Drawings

Press-in plugs Form B, with vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0451.23018B30182314148 on request
K0451.23020B3020241415,58 on request
K0451.23026B3026301416,59,5 on request
K0451.23030B30303414179,5 on request

Press-in plugs Form C, with vent and air filter

More information

Drawings

Press-in plugs Form C, with vent and air filter

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0451.33018C30182314148 on request
K0451.33020C3020241415,58 on request
K0451.33026C3026301416,59,5 on request
K0451.33030C30303414179,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33