Product groups
Insertion pin for sealing plugs
K2321

Insertion pin for sealing plugs

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:tempered.Note:Insertion pin for pressing the ball into the sleeve. The press-in process is usually carried out manually using a hammer or a press.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2321 Insertion pin for sealing plugs 102 kB

Drawings

Insertion pin for sealing plugs

Item selection/filter

Order No.D1

D4D5L4L5SXCADAcc.PriceOrder
K2321.03039,52,8127101,20,4 on request
K2321.04049,53,8127101,50,2 on request
K2321.05059,54,812712,720,4 on request
K2321.06069,55,8127202,50,4 on request
K2321.07079,56,71272030,4 on request
K2321.08089,57,7127333,50,3 on request
K2321.090912,78,71273840,4 on request
K2321.1001012,79,7127384,50,4 on request
K2321.1201212,711,7127385,50,4 on request
K2321.140141913,7127386,350,4 on request
K2321.160161915,71273870,6 on request
K2321.180181917,71273880,6 on request
K2321.2002025,419,71274690,8 on request
K2321.2202225,421,712746100,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33