Product groups
Oil level sight glass, brass, round with safety glass
K2180

Oil level sight glass, brass, round with safety glass

go back

Item description/product images

DescriptionMaterial:Housing and reflector brass.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
Version:Inspection glass, temperature resistant to 150 °C.
Note:High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

The position of the locating holes for the face pin spanner K2181 may differ from the drawing.
Drawing reference:
1) Flat seal
2) Internal seal
3) External seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2180 Oil level sight glass, brass, round with safety glass 241 kB

Drawings

Oil level sight glass, brass, round with safety glass

Item selection/filter

Order No.

DD1D2D3LL1Pressure load
max. bar
CADAcc.PriceOrder
K2180.3203432G3/4162,6488 on request
K2180.3810038G122,12,64,598 on request
K2180.4811448G1 1/428,13,24,5108 on request
K2180.5511255G1 1/233,13,25118 on request
K2180.6820068G243,14,55,5118 on request
K2180.32261532M26X1,5162,6488 on request
K2180.32271532M27X1,5162,6488 on request
K2180.38331538M33X1,522,12,64,598 on request
K2180.48421548M42X1,528,13,24,5108 on request
K2180.55481555M48X1,533,13,25118 on request
K2180.68602068M60X243,14,55,5118 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33