Product groups

Item description/product images

DescriptionMaterial:Black thermoset PF 31Version:Moulded thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1207 Tapered knobs 151 kB

Drawings

Tapered knobs

Item selection/filter

Order No.

DD1D3L1TCADAcc.PriceOrder
K1207.05M520123015 on request
K1207.061M620123018 on request
K1207.06M625153819 on request
K1207.081M825153818 on request
K1207.08M830184616 on request
K1207.101M1030184618 on request
K1207.10M1035215319 on request
K1207.12M1235215321 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33