Product groups

Item description/product images

DescriptionMaterial:Black thermoset PF 31Version:High-gloss polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1222 Conical knobs 139 kB

Drawings

Conical knobs

Item selection/filter

Order No.

DD1D2L1TCADAcc.PriceOrder
K1222.050M51473425 on request
K1222.060M623146017 on request
K1222.080M822146025 on request
K1222.081M826167019 on request
K1222.100M102715,57025 on request
K1222.101M1035228525 on request
K1222.120M122715,57025 on request
K1222.121M1235228525 on request
K1222.160M1635228530 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33