Product groups
Triangular star grips, Form L
K1083_L

Triangular star grips, Form L

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1083_L Triangular star grips, Form L 161 kB

Drawings

Triangular star grips, Form L

Item selection/filter

Order No.Form

DD1D2D3D6HH1H2LT1CADAcc.PriceOrder
K1083.48508X20LM8851830213730,516202 on request
K1083.48508X30LM8851830213730,516302 on request
K1083.48510X20LM10851830213730,516202 on request
K1083.48510X30LM10851830213730,516302 on request
K1083.48512X20LM12851830213730,516202 on request
K1083.48512X40LM12851830213730,516402 on request
K1083.410512X30LM121052035254637,519302 on request
K1083.410512X50LM121052035254637,519502 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33