Product groups

Item description/product images

DescriptionMaterial:Steel (German type from M12 malleable iron) or stainless steel A2.Version:Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Note:The wing nuts can be tightened and (generally) loosened tool-free.Drawing reference:
DE = German style similar to DIN 315
AM = US style
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2344 Wing nuts 136 kB

Drawings (total overview)

Wing nuts

Wing nuts, Form DE, German style similar to DIN 315

More information

Drawings

Wing nuts, Form DE, German style similar to DIN 315

Item selection/filter

Order No.FormMain
material
DA
max.
D2
max.
HH1CADAcc.PriceOrder
K2344.104DEsteelM420810,54,6on request
K2344.105DEsteelM52611136,5on request
K2344.106DEsteelM63313178on request
K2344.108DEsteelM839162010on request
K2344.110DEsteelM1051202512on request
K2344.112DEmalleable ironM12652333,514on request
K2344.116DEmalleable ironM16732937,517on request
K2344.120DEmalleable ironM20903546,521on request
K2344.1104DEstainless steel A2M420810,54,6on request
K2344.1105DEstainless steel A2M52611136,5on request
K2344.1106DEstainless steel A2M63313178on request
K2344.1108DEstainless steel A2M839162010on request
K2344.1110DEstainless steel A2M1051202512on request
K2344.1112DEstainless steel A2M12652333,514on request
K2344.1116DEstainless steel A2M16732937,517on request
K2344.1120DEstainless steel A2M20903546,521on request

Wing nuts, Form AM, American style

More information

Drawings

Wing nuts, Form AM, American style

Item selection/filter

Order No.FormMain
material
DA
max.
D2
max.
HH1CADAcc.PriceOrder
K2344.204AMsteelM418,588,83on request
K2344.205AMsteelM5221110,54on request
K2344.206AMsteelM626,81312,94,9on request
K2344.208AMsteelM830,31414,85,4on request
K2344.210AMsteelM1035,316,517,36,3on request
K2344.212AMsteelM1247,522,522,57,9on request
K2344.1204AMstainless steel A2M418,588,83on request
K2344.1205AMstainless steel A2M5221110,54on request
K2344.1206AMstainless steel A2M626,81312,94,9on request
K2344.1208AMstainless steel A2M830,31414,85,4on request
K2344.1210AMstainless steel A2M1035,316,517,36,3on request
K2344.1212AMstainless steel A2M1247,522,522,57,9on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33