Product groups
Wing nuts narrow in Hygienic DESIGN
K1314

Wing nuts narrow in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:The wing nut makes simple screw connections feasible. They can be easily opened or re-tightened without tools.
The complete surface is polished with a surface finish of less than Ra 0.8 µm. The contour is rounded with smooth transitions. Due to the polished surface dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
On request:Inch threads, external threads.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1314 Wing nuts narrow in Hygienic DESIGN 137 kB

Drawings

Wing nuts narrow in Hygienic DESIGN

Item selection/filter

Order No.ABD

HTCADAcc.PriceOrder
K1314.0494,5M4206 on request
K1314.05104,5M5226 on request
K1314.06125,5M6227 on request
K1314.08168M8259 on request
K1314.102010M103011 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33