Product groups
Triangular grip, ergonomic with internal thread
K0785_IG

Triangular grip, ergonomic with internal thread

go back

Item description/product images

DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bushing steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0785_IG Triangular grip, ergonomic with internal thread 162 kB

Drawings

Triangular grip, ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K0785.8008KsteelM88026371017 on request
K0785.8010KsteelM108026371017 on request
K0785.8012KsteelM128026371017 on request
K0785.08008Kstainless steelM88026371017 on request
K0785.08010Kstainless steelM108026371017 on request
K0785.08012Kstainless steelM128026371017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33