Product groups
Triangular grips, external thread
K1020_AG

Triangular grips, external thread

go back

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Steel parts grade 5.8.
Version:Grip and cap black grey (RAL 7021).
Steel parts blue-passivated.
On request:Other screw lengths and colours.
Metal parts stainless steel.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1020_AG Triangular grips, external thread 180 kB

Drawings

Triangular grips, external thread

Item selection/filter

Order No.FormDD1D2HH1LCADAcc.PriceOrder
K1020.18008X15LM88029,253,53115 on request
K1020.18008X20LM88029,253,53120 on request
K1020.18008X30LM88029,253,53130 on request
K1020.18008X40LM88029,253,53140 on request
K1020.18008X50LM88029,253,53150 on request
K1020.18010X15LM108029,253,53115 on request
K1020.18010X20LM108029,253,53120 on request
K1020.18010X30LM108029,253,53130 on request
K1020.18010X40LM108029,253,53140 on request
K1020.18010X50LM108029,253,53150 on request
K1020.18012X15LM128029,253,53115 on request
K1020.18012X20LM128029,253,53120 on request
K1020.18012X30LM128029,253,53130 on request
K1020.18012X40LM128029,253,53140 on request
K1020.18012X50LM128029,253,53150 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33