Product groups
Side clamps automation compatible
K2159

Side clamps automation compatible

go back

Item description/product images

DescriptionProduct description:These side clamps are highly suitable for automated clamping processes.Material:Carbon steel.Version:Tempered and black oxidised.Type of operation:Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages:Automation-compatible
High clamping forces
Rapid clamping
Accessory:Grippers and inserts K0385.Supplied withK2159.0600: 2x locating pins Ø 10 (h7) x 30.
K2159.1000: 2x locating pins Ø 16 (h7) x 30.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2159 Side clamps automation compatible 215 kB

Drawings

Side clamps automation compatible

Overview of items (compressed)

Item selection/filter
Order No.BB1B2B3B4DD1D2HH1H2H3H4H5H6H7LL1L2L3SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2159.06007652326435M6x15106,68056503035121587634530198627 on request
K2159.100010068428545M6x15169977365404515161110044,584019111055 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33