Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body ductile iron (SG iron)
Jaw QT steel hardened.
Version:Painted black.
Jaw bright.
Drawing reference:
1) spherical washer set for M12 and M16
2) workpiece
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0832 Side stops 210 kB

Drawings (total overview)

Side stops

Side stop, Form B

More information

Drawings

Side stop, Form B

Item selection/filter

Order No.

FormCADAcc.PriceOrder
K0832.02B on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33