Product groups
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
K1561

Quarter-turn latches, stainless steel with plastic or stainless...

go back

Item description/product images

Back to group overview
DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version:Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Check that the rotary knob is in the "OFF" position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping pins K1564.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1561 Quarter-turn latches, stainless steel with plastic or stainless steel twist knob 332 kB
 Technical note on Quarter-turn latch K1561 and clamping pin K1564 205 kB

Drawings (total overview)

Quarter-turn latches, stainless steel with plastic or stainless steel twist knob

Item selection/filter

Order No.Component
material
DD1D2D3D4HH1H2MD5D6D7D8TT1T2Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1561.14polyamide614252521236,55,5M2x314264,42,466-102,511071,10,25≤130 °C on request
K1561.18polyamide81834342828105,5M3x418356,53,466-142,515091,80,4≤130 °C on request
K1561.114stainless steel614252521236,55,5M2x314264,42,466-102,511071,10,25≤200 °C on request
K1561.118stainless steel81834342828105,5M3x418356,53,466-142,515091,80,4≤200 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33