Product groups
Steel plate fixed castors with polyamide wheels, heavy duty version, plain and ball bearings
K1772_B

Steel plate fixed castors with polyamide wheels, heavy duty...

go back

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Wheels high-quality PA 6.
Version:Pressed housingNote:The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1772_B Fixed castors 199 kB

Drawings

Steel plate fixed castors with polyamide wheels, heavy duty version, plain and ball bearings

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1LL1HPermissible
load
kg
CADAcc.PriceOrder
K1772.075321Fixed castorwithout locking systemPlain bearing3260-8575910080118300 on request
K1772.075324Fixed castorwithout locking systemBall bearing3260-8575910080118300 on request
K1772.100371Fixed castorwithout locking systemPlain bearing3760-85100910080140500 on request
K1772.100374Fixed castorwithout locking systemBall bearing3760-85100910080140500 on request
K1772.125401Fixed castorwithout locking systemPlain bearing4060-85125910080165700 on request
K1772.125404Fixed castorwithout locking systemBall bearing4060-85125910080165700 on request
K1772.150501Fixed castorwithout locking systemPlain bearing50807511015011140105197800 on request
K1772.150504Fixed castorwithout locking systemBall bearing50807511015011140105197800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33