Product groups
Elevating castors with integrated locking foot for aluminium profiles
K2236

Elevating castors with integrated locking foot for aluminium...

go back

Item description/product images

DescriptionMaterial:Housing die-cast aluminium.
Mounting plate steel.
Castor unbreakable polyamide 6, Shore 70D.
Locking foot hard rubber.
Adjustment knob polyamide.
Version:Housing powder-coated white aluminium tone, similar to RAL 9006.
Mounting plate electro zinc-plated.
Castor black.
Locking foot black.
Adjustment knob orange, similar to RAL 2004.
Note:Elevating castors with integrated locking foot. With sealed ball bearing in the swivel head. Height adjustment via 13 mm spanner or integrated adjustment knob. Wheel axle threaded.
Heavy-duty elevating castor with integrated mounting plate for attachment to aluminium profiles with 40 and 45 mm pitch without overhang.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2236 Elevating castors with integrated locking foot for aluminium profiles 204 kB

Drawings

Elevating castors with integrated locking foot for aluminium profiles

Item selection/filter

Order No.AB

DHH1RWheel
bearing
Permissible
load
kg
Kind of fasteningCADAcc.PriceOrder
K2236.06329146296210311977,5Plain bearing500Mounting plate on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33