Product groups
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
K1761

Steel plate swivel and fixed castors, electrically conductive...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1761 Swivel and fixed castors steel plate, electrically conductive standard version 339 kB
 Technical information for electrically conductive swivel and fixed castors 251 kB

Drawings (total overview)

Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version

Steel plate fixed castors, electrically conductive with rubber tread, standard version

More information

Drawings

Steel plate fixed castors, electrically conductive with rubber tread, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
BB1B2B3DD1LL1HL2Permissible
load
kg
CADAcc.PriceOrder
K1761.11080321without locking systemPlain bearing32556085809100801027665 on request
K1761.11100321without locking systemPlain bearing325560851009100801257670 on request
K1761.11125321without locking systemPlain bearing325560851259100801507680 on request
K1761.11160401without locking systemPlain bearing40758011016011140105195-130 on request
K1761.11200401without locking systemPlain bearing40758011020011140105235-160 on request

Steel plate swivel castors, electrically conductive with rubber tread, standard version

More information

Drawings

Steel plate swivel castors, electrically conductive with rubber tread, standard version
Steel plate swivel castors, electrically conductive with rubber tread, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HL2RPermissible
load
kg
CADAcc.PriceOrder
K1761.1108032without locking systemPlain bearing383255608580910080102767865 on request
K1761.1110032without locking systemPlain bearing3632556085100910080125768670 on request
K1761.1112532without locking systemPlain bearing403255608512591008015076102,580 on request
K1761.1116040without locking systemPlain bearing5440758011016011140105195-134130 on request
K1761.1120040without locking systemPlain bearing5440758011020011140105235-154160 on request

Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, standard version

More information

Drawings

Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, standard version
Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HL2RPermissible
load
kg
CADAcc.PriceOrder
K1761.11080322with stop-fix locking systemPlain bearing383255608580910080102767865 on request
K1761.11100322with stop-fix locking systemPlain bearing3632556085100910080125768670 on request
K1761.11125322with stop-fix locking systemPlain bearing403255608512591008015076102,580 on request
K1761.11160402with stop-fix locking systemPlain bearing5440758011016011140105195-134130 on request
K1761.11200402with stop-fix locking systemPlain bearing5440758011020011140105235-154160 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33