Product groups
Taper grips plastic (thermoset) with tapped bush, electro zinc-plated steel, Form E
K1202_E

Taper grips plastic (thermoset) with tapped bush, electro...

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1202_E Taper grips with tapped bush, Form E 146 kB

Drawings

Taper grips plastic (thermoset) with tapped bush, electro zinc-plated steel, Form E

Item selection/filter

Order No.FormD

D1D4L1L2TCADAcc.PriceOrder
K1202.20518EM5181540167,5 on request
K1202.20618EM6181540169 on request
K1202.20823EM82319652412 on request
K1202.20828EM82822903212 on request
K1202.21028EM102822903215 on request