Product groups
Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
K1520_B

Disc handwheels, aluminium, without grip, Form B with reamed...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1520_B Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore 1 MB

Drawings

Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HH2D7B3
T
CADAcc.PriceOrder
K1520.080101036blackBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 on request
K1520.080121046blackBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 on request
K1520.100101036blackBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 on request
K1520.100121046blackBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 on request
K1520.125121046blackBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 on request
K1520.125141056blackBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 on request
K1520.080102036silverBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 on request
K1520.080122046silverBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 on request
K1520.100102036silverBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 on request
K1520.100122046silverBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 on request
K1520.125122046silverBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 on request
K1520.125142056silverBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33