Product groups
Disc handwheels, aluminium without grip
K1520

Disc handwheels, aluminium without grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1520 Disc handwheels, aluminium without grip 1 MB

Drawings (total overview)

Disc handwheels, aluminium without grip
Disc handwheels, aluminium without grip

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HH2D7B3
T
CADAcc.PriceOrder
K1520.0801016blackAreamed hole with tranverse bore801026162916,65,5M6-- on request
K1520.0801216blackAreamed hole with tranverse bore801226162916,66,5M6-- on request
K1520.1001016blackAreamed hole with tranverse bore1001028173317,55,5M6-- on request
K1520.1001216blackAreamed hole with tranverse bore1001228173317,56,5M6-- on request
K1520.1251216blackAreamed hole with tranverse bore1251231183618,36,5M6-- on request
K1520.1251416blackAreamed hole with tranverse bore1251431183618,36,5M6-- on request
K1520.0801026silverAreamed hole with tranverse bore801026162916,65,5M6-- on request
K1520.0801226silverAreamed hole with tranverse bore801226162916,66,5M6-- on request
K1520.1001026silverAreamed hole with tranverse bore1001028173317,55,5M6-- on request
K1520.1001226silverAreamed hole with tranverse bore1001228173317,56,5M6-- on request
K1520.1251226silverAreamed hole with tranverse bore1251231183618,36,5M6-- on request
K1520.1251426silverAreamed hole with tranverse bore1251431183618,36,5M6-- on request
K1520.080101036blackBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 on request
K1520.080121046blackBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 on request
K1520.100101036blackBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 on request
K1520.100121046blackBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 on request
K1520.125121046blackBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 on request
K1520.125141056blackBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 on request
K1520.080102036silverBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 on request
K1520.080122046silverBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 on request
K1520.100102036silverBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 on request
K1520.100122046silverBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 on request
K1520.125122046silverBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 on request
K1520.125142056silverBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 on request
K1520.08010103blackCreamed hole with slot801026162916,6--311,4 on request
K1520.08012104blackCreamed hole with slot801226162916,6--413,8 on request
K1520.10010103blackCreamed hole with slot1001028173317,5--311,4 on request
K1520.10012104blackCreamed hole with slot1001228173317,5--413,8 on request
K1520.12512104blackCreamed hole with slot1251231183618,3--413,8 on request
K1520.12514105blackCreamed hole with slot1251431183618,3--516,3 on request
K1520.08010203silverCreamed hole with slot801026162916,6--311,4 on request
K1520.08012204silverCreamed hole with slot801226162916,6--413,8 on request
K1520.10010203silverCreamed hole with slot1001028173317,5--311,4 on request
K1520.10012204silverCreamed hole with slot1001228173317,5--413,8 on request
K1520.12512204silverCreamed hole with slot1251231183618,3--413,8 on request
K1520.12514205silverCreamed hole with slot1251431183618,3--516,3 on request
K1520.080101blackEwith reamed hole801026162916,6---- on request
K1520.080121blackEwith reamed hole801226162916,6---- on request
K1520.100101blackEwith reamed hole1001028173317,5---- on request
K1520.100121blackEwith reamed hole1001228173317,5---- on request
K1520.125121blackEwith reamed hole1251231183618,3---- on request
K1520.125141blackEwith reamed hole1251431183618,3---- on request
K1520.080102silverEwith reamed hole801026162916,6---- on request
K1520.080122silverEwith reamed hole801226162916,6---- on request
K1520.100102silverEwith reamed hole1001028173317,5---- on request
K1520.100122silverEwith reamed hole1001228173317,5---- on request
K1520.125122silverEwith reamed hole1251231183618,3---- on request
K1520.125142silverEwith reamed hole1251431183618,3---- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33