Product groups
Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway
K1522_C

Disc handwheels, aluminium with fold-down cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1522_C Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway 1.012 kB

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway
Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm definitionAB3
D1

D2D3D4D5D6HLL1L2L3T
CADAcc.PriceOrder
K1522.10010103blackCreamed hole with slot333100102816M51617,492,51747,54511,4 on request
K1522.10012104blackCreamed hole with slot334100122816M51617,492,51747,54513,8 on request
K1522.12512104blackCreamed hole with slot424125123119,9M62018,3105,51856,54913,8 on request
K1522.12514105blackCreamed hole with slot425125143119,9M62018,3105,51856,54916,3 on request
K1522.10010203silverCreamed hole with slot333100102816M51617,492,51747,54511,4 on request
K1522.10012204silverCreamed hole with slot334100122816M51617,492,51747,54513,8 on request
K1522.12512204silverCreamed hole with slot424125123119,9M62018,3105,51856,54913,8 on request
K1522.12514205silverCreamed hole with slot425125143119,9M62018,3105,51856,54916,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33