Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1871 T-grips, plastic 137 kB

Drawings (total overview)

T-grips, plastic

Item selection/filter

Order No.FormThread typeABD

D3HH1LTCADAcc.PriceOrder
K1871.16506Kinternal thread65,114,6M6183722,9-9 on request
K1871.16508Kinternal thread65,114,6M8183722,9-12 on request
K1871.17508Kinternal thread75,118,4M82241,225,2-12 on request
K1871.17510Kinternal thread75,118,4M102241,225,2-15 on request
K1871.18510Kinternal thread85,219,6M102444,826,5-15 on request
K1871.18512Kinternal thread85,219,6M122444,826,5-18 on request
K1871.26506X20Lexternal thread65,114,6M6183722,920- on request
K1871.26506X25Lexternal thread65,114,6M6183722,925- on request
K1871.26506X30Lexternal thread65,114,6M6183722,930- on request
K1871.26506X40Lexternal thread65,114,6M6183722,940- on request
K1871.26508X20Lexternal thread65,114,6M8183722,920- on request
K1871.26508X25Lexternal thread65,114,6M8183722,925- on request
K1871.26508X30Lexternal thread65,114,6M8183722,930- on request
K1871.26508X40Lexternal thread65,114,6M8183722,940- on request
K1871.27508X20Lexternal thread75,118,4M82241,225,220- on request
K1871.27508X25Lexternal thread75,118,4M82241,225,225- on request
K1871.27508X30Lexternal thread75,118,4M82241,225,230- on request
K1871.27508X40Lexternal thread75,118,4M82241,225,240- on request
K1871.27510X30Lexternal thread75,118,4M102241,225,230- on request
K1871.27510X40Lexternal thread75,118,4M102241,225,240- on request
K1871.27510X50Lexternal thread75,118,4M102241,225,250- on request
K1871.28510X30Lexternal thread85,219,6M102444,826,530- on request
K1871.28510X40Lexternal thread85,219,6M102444,826,540- on request
K1871.28510X50Lexternal thread85,219,6M102444,826,550- on request
K1871.28512X30Lexternal thread85,219,6M122444,826,530- on request
K1871.28512X40Lexternal thread85,219,6M122444,826,540- on request
K1871.28512X50Lexternal thread85,219,6M122444,826,550- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33