Product groups
Angle plates with T-slots, grey cast iron
K1451_MN

Angle plates with T-slots, grey cast iron

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed.On request:Other slot widths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1451_MN Angle plates with T-slots, grey cast iron 161 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Angle plates with T-slots, grey cast iron

Item selection/filter

Order No.Version 1LL1BHH1SS1AXT-slotCADAcc.PriceOrder
K1451.3203701with T-slot320280200370655025802514 on request
K1451.4004501with T-slot4002802654507560301003018 on request
K1451.5005501with T-slot5003603155507570351003518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33