Product groups
Angle plates, grey cast iron, wide with T-slots
K1531

Angle plates, grey cast iron, wide with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with T-slots provide a quick and economic way of clamping workpieces with standardised clamping elements. The precise longitudinal and transverse slot spacing ensures high repeat clamping accuracy.
Ring bolts for hoisting are supplied.
Drawing reference:
1) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1531 Angle plates, grey cast iron, wide with T-slots 250 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Angle plates, grey cast iron, wide with T-slots

Item selection/filter

Order No.LB

HH4L2B2B3H1H2L8L9BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K1531.31430223030022030023250901003050601001422 on request
K1531.31440284040030040023320901603050601001433 on request
K1531.31450345050035050023400902003550601001444 on request
K1531.314634363630450630235001002504065651251444 on request
K1531.3148052808005508002364011532045100751501444 on request
K1531.31830223030022030030250901003050601001822 on request
K1531.31840284040030040030320901603050601001833 on request
K1531.31850345050035050030400902003550601001844 on request
K1531.318634363630450630305001002504065651251844 on request
K1531.3188052808005508003064011532045100751501844 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33