Product groups
Subplates, grey cast iron with T-slots
K0806

Subplates, grey cast iron with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Subplates with T-slots are used for constructing modular fixtures. These subplates are positioned and fastened directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy. The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately. Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0806 Subplates, grey cast iron with T-slots 322 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Subplates, grey cast iron with T-slots
Subplates, grey cast iron with T-slots

Item selection/filter

Order No.LH

H4D3D4L2L3L4L5L6L7L9L10BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0806.31440404006023M16M123203002002001505580-1444 on request
K0806.31450505006023M16M12400200-25020075100-1444 on request
K0806.31463636306023M16M16500400200315200100125-1444 on request
K0806.31480808006023M16M166406004004003001351603201444 on request
K0806.31840404007530M16M123203002002001505580-1844 on request
K0806.31850505007530M16M12400200-25020075100-1844 on request
K0806.31863636307530M16M16500400200315200100125-1844 on request
K0806.31880808007530M16M166406004004003001351603201844 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33