Product groups
K1113

Quarter-turn locks, zinc, long version, housing diameter 32 mm

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.Version:Housing and actuator chrome-plated.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled.

Please order the required tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for steel quarter-turn lock K1114.
Drawing reference:
Actuation:
a) square 8 mm
b) slit
c) double lug 3 mm
d) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1113 Quarter-turn lock, zinc long version 218 kB

Drawings

Item selection/filter

Order No.H

ActuationS
max.
SWCADAcc.PriceOrder
K1113.1830130square 8 mm1827 on request
K1113.4030130double lug 3 mm1827 on request
K1113.2030130slot1827 on request
K1113.8730130Triangle 7 mm1827 on request
K1113.1840140square 8 mm1827 on request
K1113.4040140double lug 3 mm1827 on request
K1113.2040140slot1827 on request
K1113.8740140Triangle 7 mm1827 on request
K1113.1850150square 8 mm1827 on request
K1113.4050150double lug 3 mm1827 on request
K1113.2050150slot1827 on request
K1113.8750150Triangle 7 mm1827 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33