Product groups
Quarter-turn locks with zinc T-grip, housing diameter 32 mm
K2406

Quarter-turn locks with zinc T-grip, housing diameter 32 mm

go back

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Version:Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Note:Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through the O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).

Order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for steel quarter-turn locks K1114.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2406 Quarter-turn locks with zinc T-grip, housing diameter 32 mm 185 kB

Drawings

Quarter-turn locks with zinc T-grip, housing diameter 32 mm

Item selection/filter

Order No.Actuation

Version

HS
max.
CADAcc.PriceOrder
K2406.1182T-Grip-188 on request
K2406.2182lockable T-griplock 101188 on request
K2406.3182lockable T-griplock 1333188 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33