Product groups
Quarter-turn locks, stainless steel 1.4404, small version, housing diameter 32 mm
K1339

Quarter-turn locks, stainless steel 1.4404, small version,...

go back

Item description/product images

DescriptionMaterial:

Housing and fastening nut, stainless steel 1.4404.
Actuator 1.4401.
O-ring NBR.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1340.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm

1) O-ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1339_Datasheet_32747_Quarter-turn_locks_stainless_steel_small_version--en 197 kB

Drawings

Quarter-turn locks, stainless steel 1.4404, small version, housing diameter 32 mm

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
K1339.1718square 7 mm32188 on request
K1339.1818square 8 mm32188 on request
K1339.4318double lug 3 mm32188 on request
K1339.4518double lug 5 mm32188 on request
K1339.0018wing grip32188 on request
K1339.8718Triangle 7 mm32188 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33