Product groups
Tubular handles, plastic, with electronic switch function and one push button, with emergency stop
K1529_B

Tubular handles, plastic, with electronic switch function and...

go back

Item description/product images

DescriptionMaterial:Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version:Grip legs black.
Grip tube black.
Note:Emergency stop (2 opener)
Push button (changer)
2 LED's
Plug 12 pin
Assembly:From the front.Drawing reference:
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1529_B Tubular handles, plastic, with electronic switch function and one push button, with emergency stop 655 kB
 Technical information, tubular handles, with electric switch function 116 kB

Drawings

Tubular handles, plastic, with electronic switch function and one push button, with emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1L2Load
capacity
N
CADAcc.PriceOrder
K1529.1180B18048328,580106023013301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33