Product groups
End washers, aluminium, flat for round pull handles
K0201

End washers, aluminium, flat for round pull handles

go back

Item description/product images

DescriptionProduct description:The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.Material:Aluminium.Version:Natural or black anodised.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0201 End washer aluminium 132 kB

Drawings

End washers, aluminium, flat for round pull handles

Item selection/filter

Order No.Main
colour
D2

D3D4HH1for
screws
CADAcc.PriceOrder
K0201.5natural8,14,212,512M4 on request
K0201.3natural10,15,21512M5 on request
K0201.7natural12,16,21712M6 on request
K0201.4black8,14,212,512M4 on request
K0201.1black10,15,21512M5 on request
K0201.6black12,16,21712M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33