Product groups
Pull handles, anodised aluminium, oval profile 12x8, mounted from the rear
K0202

Pull handles, anodised aluminium, oval profile 12x8, mounted...

go back

Item description/product images

DescriptionMaterial:Oval aluminium.Version:Surface matt-finished and natural colour or black anodised.Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0202 Pull handles, oval aluminium 125 kB

Drawings

Pull handles, anodised aluminium, oval profile 12x8, mounted from the rear

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0202.055051black5512M54063500 on request
K0202.088051black8812M54096500 on request
K0202.100051black10012M540108500 on request
K0202.120051black12012M540128500 on request
K0202.180051black18012M540188500 on request
K0202.200051black20012M540208500 on request
K0202.235051black23512M540243500 on request
K0202.250051black25012M540258500 on request
K0202.055053natural5512M54063500 on request
K0202.088053natural8812M54096500 on request
K0202.100053natural10012M540108500 on request
K0202.120053natural12012M540128500 on request
K0202.180053natural18012M540188500 on request
K0202.200053natural20012M540208500 on request
K0202.235053natural23512M540243500 on request
K0202.250053natural25012M540258500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33