Product groups
Pull handles, aluminium with plastic grip legs, mounted from rear
K1128

Pull handles, aluminium with plastic grip legs, mounted from rear

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs and cap PA 6.
Tapped bush steel.
Version:Grip natural colour or black anodised.
Tapped bush electro zinc-plated.
Note:- 19"
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1128 Pull handles, aluminium with plastic grip legs 112 kB

Drawings

Pull handles, aluminium with plastic grip legs, mounted from rear

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K1128.055101black5512,5M54075,51000 on request
K1128.088101black8812,5M540108,51000 on request
K1128.100101black10012,5M540120,51000 on request
K1128.120101black12012,5M540140,51000 on request
K1128.180101black18012,5M540200,51000 on request
K1128.235101black23512,5M540255,51000 on request
K1128.055103natural5512,5M54075,51000 on request
K1128.088103natural8812,5M540108,51000 on request
K1128.100103natural10012,5M540120,51000 on request
K1128.120103natural12012,5M540140,51000 on request
K1128.180103natural18012,5M540200,51000 on request
K1128.235103natural23512,5M540255,51000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33