Product groups
Pull handles, aluminium with plastic grip legs and caps, mounted from front
K1127

Pull handles, aluminium with plastic grip legs and caps, mounted...

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs and cap PA 6.
Screw and flange nut steel.
Version:Grip natural colour or black anodised.
Screw and flange nut electro zinc-plated.
Note:- 19"
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1127 Pull handles, aluminium with plastic grip legs 131 kB

Drawings

Pull handles, aluminium with plastic grip legs and caps, mounted from front

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K1127.055201black5512,5M54075,51000 on request
K1127.088201black8812,5M540108,51000 on request
K1127.100201black10012,5M540120,51000 on request
K1127.120201black12012,5M540140,51000 on request
K1127.180201black18012,5M540200,51000 on request
K1127.235201black23512,5M540255,51000 on request
K1127.055203natural5512,5M54075,51000 on request
K1127.088203natural8812,5M540108,51000 on request
K1127.100203natural10012,5M540120,51000 on request
K1127.120203natural12012,5M540140,51000 on request
K1127.180203natural18012,5M540200,51000 on request
K1127.235203natural23512,5M540255,51000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33