Product groups
Pull handles, aluminium with plastic grip legs and smooth grip, mounted from the front
K0216_B

Pull handles, aluminium with plastic grip legs and smooth grip,...

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0216_B Pull handles, aluminium with plastic grip legs 142 kB

Drawings

Pull handles, aluminium with plastic grip legs and smooth grip, mounted from the front

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0216.055101Bblack5512M540751000 on request
K0216.088101Bblack8812M5401081000 on request
K0216.100101Bblack10012M5401201000 on request
K0216.120101Bblack12012M5401401000 on request
K0216.180101Bblack18012M5402001000 on request
K0216.235101Bblack23512M5402551000 on request
K0216.055103Bnatural5512M540751000 on request
K0216.088103Bnatural8812M5401081000 on request
K0216.100103Bnatural10012M5401201000 on request
K0216.120103Bnatural12012M5401401000 on request
K0216.180103Bnatural18012M5402001000 on request
K0216.235103Bnatural23512M5402551000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33