Product groups
Rotation locks plastic for tube clamps
K1967

Rotation locks plastic for tube clamps

go back

Item description/product images

DescriptionProduct description:The rotation lock, when used in conjunction with plastic tube clamps and round tubes with slots, ensures a secure fastening.Material:PlasticVersion:black.Accessory:K0472.3030 / K0474.3030 / K0475.3030 / K0477.30 / K0479.30 / K0483.30 / K0484.30 / K0485.30 / K0486.30 / K0488.30 / K0489.30 / K0490.30 tube clamps, plastic.
K1966 round tube with slot.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1967 Rotation locks plastic for tube clamps 246 kB
 Technical information about rotation locks for plastic tube clamps 884 kB

Drawings

Rotation locks plastic for tube clamps

Overview of items (compressed)

Item selection/filter
Order No.

BDD1LL1L2L3L4CADAcc.PriceOrder
K1967.303,3303518413,5156 on request