Product groups
Protective caps, plastic for square tubes
K2029

Protective caps, plastic for square tubes

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body polyethylene.Version:Body black.Application:The caps serve as protection against sharp edges on pipes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2029 Protective caps, plastic for square tubes 190 kB

Drawings (total overview)

Protective caps, plastic for square tubes

Protective caps, plastic for square tubes, Form A, square

More information

Drawings

Protective caps, plastic for square tubes, Form A, square

Item selection/filter

Order No.Form definitionFormA

HLCADAcc.PriceOrder
K2029.2020SquareA20224 on request
K2029.2525SquareA25223 on request
K2029.3030SquareA30223 on request
K2029.4040SquareA40328 on request
K2029.5050SquareA50228 on request

Protective caps, plastic for square tubes, Form B, rectangular

More information

Drawings

Protective caps, plastic for square tubes, Form B, rectangular

Item selection/filter

Order No.Form definitionFormA

BHLCADAcc.PriceOrder
K2029.3015rectangularB3015222 on request
K2029.4020rectangularB402028 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33