Product groups
Levelling sets, steel or stainless steel with spherical washer
K0057

Levelling sets, steel or stainless steel with spherical washer

go back

Item description/product images

DescriptionMaterial:Steel 1.7225.
Stainless steel 1.4305.
Version:Standard version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0691 Spherical levelling washers.
K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0057 Levelling sets spherical washer 353 kB

Drawings

Levelling sets, steel or stainless steel with spherical washer

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
K0057.1506QT steel6,6M6M15x125355015424036  on request
K0057.2006QT steel6,6M6M20x132436320426555,7  on request
K0057.2008QT steel9M8M20x132436320426548  on request
K0057.2010QT steel11M10M20x132436320426537,9  on request
K0057.2510QT steel11M10M30x1,5455479255212092,9  on request
K0057.2512QT steel13,5M12M30x1,5455479255212080,4  on request
K0057.2516QT steel17,5M16M30x1,5455479255212045,5  on request
K0057.3216QT steel17,5M16M40x1,558701023262,5210136  on request
K0057.3220QT steel22M20M40x1,558701023262,521090  on request
K0057.3224QT steel26M24M40x1,558701023262,521037  on request
K0057.4020QT steel22M20M50x1,570831234062,5330210  on request
K0057.4024QT steel26M24M50x1,570831234062,5330157  on request
K0057.4030QT steel33M30M50x1,570831234062,533053  on request
K0057.5024QT steel26M24M60x280941445073495322 on request
K0057.5030QT steel33M30M60x280941445073495218 on request
K0057.15061stainless steel6,6M6M15x1253550154227,124,14  on request
K0057.20061stainless steel6,6M6M20x1324363204243,436,56  on request
K0057.20081stainless steel9M8M20x1324363204243,430,86  on request
K0057.20101stainless steel11M10M20x1324363204243,423,41  on request
K0057.25101stainless steel11M10M30x1,545547925528464,01  on request
K0057.25121stainless steel13,5M12M30x1,545547925528454,82  on request
K0057.25161stainless steel17,5M16M30x1,545547925528428,9  on request
K0057.32161stainless steel17,5M16M40x1,558701023262,514892,9  on request
K0057.32201stainless steel22M20M40x1,558701023262,514859,08  on request
K0057.32241stainless steel26M24M40x1,558701023262,514820,3  on request
K0057.40201stainless steel22M20M50x1,570831234062,5225136,08  on request
K0057.50241stainless steel26M24M60x280941445073323195,3 on request
K0057.50301stainless steel33M30M60x280941445073323118,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33