Product groups
Levelling sets with spherical compensation plate
K2404

Levelling sets with spherical compensation plate

go back

Item description/product images

DescriptionMaterial:Steel 1.7225.Version:Electro zinc-plated and passivated.Note:Levelling sets with spherical compensation plate are used wherever heavy systems, machines and equipment need to be set up and aligned. The compensation plate permits exact alignment when mounting on sloping surfaces of up to 4°.
They are characterised by a wide adjustment range of 15 mm to 50 mm.
The static load F applies after deduction of the load applied by the fastening screw.
Assembly:These levelling sets are mounted on the machine or similar using a fastening screw (1). The upper part (2) is thus firmly connected to the machine or equipment. The height is adjusted by turning the lower part (3) using a hook wrench. A stop (4) prevents the upper part from being screwed out too far; it is also decisive for the maximum height adjustment (∆H). The compensation plate (5) is joined to the lower part and can compensate for inclined surfaces of up to 4°. The special design ensures the compensation plate (5) cannot be separated from the lower part (3), so forming a unit with the lower part.On request:Other sizes.
Stainless steel A1 or A4 levelling sets.
Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2404 Levelling sets with spherical compensation plate 209 kB

Drawings

Levelling sets with spherical compensation plate

Item selection/filter

Order No.DD1D2D3D4H
min.
H
max.
ΔHMNF
kN
αfor
screw
CADAcc.PriceOrder
K2404.15066,6M15x12519343651152445M6 on request
K2404.20089M20x13224444464202475M8 on request
K2404.251011M30x1,545356258832525140M10 on request
K2404.321213,5M40x1,558458076108322,56210M12 on request
K2404.401617,5M50x1,570559586126402,56400M16 on request
K2404.502022M60x280651101041545037520M20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33