Product groups
Cam-action indexing plungers with stop, stainless steel, Form D, with grip cap and nut
K1675_D

Cam-action indexing plungers with stop, stainless steel, Form D,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplast PA.
Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1675_D Cam-action indexing plungers with stop, stainless steel, Form D, with grip cap and nut 327 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form D, with grip cap and nut

Item selection/filter

Order No.FormVersion 2Component
colour
DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1675.11070410Dleftblack grey RAL 70214M101039,526,31510,94,9610171814 on request
K1675.11070510Dleftblack grey RAL 70215M101039,526,31510,94,9610171,3814 on request
K1675.11070610Dleftblack grey RAL 70216M101039,526,31510,94,9610171,8814 on request
K1675.11070512Dleftblack grey RAL 70215M121248,431,11912,95,7812191,3515 on request
K1675.11070612Dleftblack grey RAL 70216M121248,431,11912,95,7812191,8515 on request
K1675.11070812Dleftblack grey RAL 70218M121248,431,11912,95,7812192,3515 on request
K1675.11070616Dleftblack grey RAL 70216M161662,841,52616,671016241,81535 on request
K1675.11070816Dleftblack grey RAL 70218M161662,841,52616,671016242,31535 on request
K1675.11071016Dleftblack grey RAL 702110M161662,841,52616,671016242,81535 on request
K1675.110708201Dleftblack grey RAL 70218M20x1,52072,351,33020,58,51220302,32060 on request
K1675.110710201Dleftblack grey RAL 702110M20x1,52072,351,33020,58,51220302,82060 on request
K1675.110712201Dleftblack grey RAL 702112M20x1,52072,351,33020,58,512203032060 on request
K1675.110704102Dleftorange RAL 20044M101039,526,31510,94,9610171814 on request
K1675.110705102Dleftorange RAL 20045M101039,526,31510,94,9610171,3814 on request
K1675.110706102Dleftorange RAL 20046M101039,526,31510,94,9610171,8814 on request
K1675.110705122Dleftorange RAL 20045M121248,431,11912,95,7812191,3515 on request
K1675.110706122Dleftorange RAL 20046M121248,431,11912,95,7812191,8515 on request
K1675.110708122Dleftorange RAL 20048M121248,431,11912,95,7812192,3515 on request
K1675.110706162Dleftorange RAL 20046M161662,841,52616,671016241,81535 on request
K1675.110708162Dleftorange RAL 20048M161662,841,52616,671016242,31535 on request
K1675.110710162Dleftorange RAL 200410M161662,841,52616,671016242,81535 on request
K1675.1107082012Dleftorange RAL 20048M20x1,52072,351,33020,58,51220302,32060 on request
K1675.1107102012Dleftorange RAL 200410M20x1,52072,351,33020,58,51220302,82060 on request
K1675.1107122012Dleftorange RAL 200412M20x1,52072,351,33020,58,512203032060 on request
K1675.1107041016Dleftcolza yellow RAL 10214M101039,526,31510,94,9610171814 on request
K1675.1107051016Dleftcolza yellow RAL 10215M101039,526,31510,94,9610171,3814 on request
K1675.1107061016Dleftcolza yellow RAL 10216M101039,526,31510,94,9610171,8814 on request
K1675.1107051216Dleftcolza yellow RAL 10215M121248,431,11912,95,7812191,3515 on request
K1675.1107061216Dleftcolza yellow RAL 10216M121248,431,11912,95,7812191,8515 on request
K1675.1107081216Dleftcolza yellow RAL 10218M121248,431,11912,95,7812192,3515 on request
K1675.1107061616Dleftcolza yellow RAL 10216M161662,841,52616,671016241,81535 on request
K1675.1107081616Dleftcolza yellow RAL 10218M161662,841,52616,671016242,31535 on request
K1675.1107101616Dleftcolza yellow RAL 102110M161662,841,52616,671016242,81535 on request
K1675.11070820116Dleftcolza yellow RAL 10218M20x1,52072,351,33020,58,51220302,32060 on request
K1675.11071020116Dleftcolza yellow RAL 102110M20x1,52072,351,33020,58,51220302,82060 on request
K1675.11071220116Dleftcolza yellow RAL 102112M20x1,52072,351,33020,58,512203032060 on request
K1675.1107041084Dlefttraffic red RAL 30204M101039,526,31510,94,9610171814 on request
K1675.1107051084Dlefttraffic red RAL 30205M101039,526,31510,94,9610171,3814 on request
K1675.1107061084Dlefttraffic red RAL 30206M101039,526,31510,94,9610171,8814 on request
K1675.1107051284Dlefttraffic red RAL 30205M121248,431,11912,95,7812191,3515 on request
K1675.1107061284Dlefttraffic red RAL 30206M121248,431,11912,95,7812191,8515 on request
K1675.1107081284Dlefttraffic red RAL 30208M121248,431,11912,95,7812192,3515 on request
K1675.1107061684Dlefttraffic red RAL 30206M161662,841,52616,671016241,81535 on request
K1675.1107081684Dlefttraffic red RAL 30208M161662,841,52616,671016242,31535 on request
K1675.1107101684Dlefttraffic red RAL 302010M161662,841,52616,671016242,81535 on request
K1675.11070820184Dlefttraffic red RAL 30208M20x1,52072,351,33020,58,51220302,32060 on request
K1675.11071020184Dlefttraffic red RAL 302010M20x1,52072,351,33020,58,51220302,82060 on request
K1675.11071220184Dlefttraffic red RAL 302012M20x1,52072,351,33020,58,512203032060 on request
K1675.1107041086Dleftsignal green RAL 60324M101039,526,31510,94,9610171814 on request
K1675.1107051086Dleftsignal green RAL 60325M101039,526,31510,94,9610171,3814 on request
K1675.1107061086Dleftsignal green RAL 60326M101039,526,31510,94,9610171,8814 on request
K1675.1107051286Dleftsignal green RAL 60325M121248,431,11912,95,7812191,3515 on request
K1675.1107061286Dleftsignal green RAL 60326M121248,431,11912,95,7812191,8515 on request
K1675.1107081286Dleftsignal green RAL 60328M121248,431,11912,95,7812192,3515 on request
K1675.1107061686Dleftsignal green RAL 60326M161662,841,52616,671016241,81535 on request
K1675.1107081686Dleftsignal green RAL 60328M161662,841,52616,671016242,31535 on request
K1675.1107101686Dleftsignal green RAL 603210M161662,841,52616,671016242,81535 on request
K1675.11070820186Dleftsignal green RAL 60328M20x1,52072,351,33020,58,51220302,32060 on request
K1675.11071020186Dleftsignal green RAL 603210M20x1,52072,351,33020,58,51220302,82060 on request
K1675.11071220186Dleftsignal green RAL 603212M20x1,52072,351,33020,58,512203032060 on request
K1675.1107041087Dlefttraffic blue RAL 50174M101039,526,31510,94,9610171814 on request
K1675.1107051087Dlefttraffic blue RAL 50175M101039,526,31510,94,9610171,3814 on request
K1675.1107061087Dlefttraffic blue RAL 50176M101039,526,31510,94,9610171,8814 on request
K1675.1107051287Dlefttraffic blue RAL 50175M121248,431,11912,95,7812191,3515 on request
K1675.1107061287Dlefttraffic blue RAL 50176M121248,431,11912,95,7812191,8515 on request
K1675.1107081287Dlefttraffic blue RAL 50178M121248,431,11912,95,7812192,3515 on request
K1675.1107061687Dlefttraffic blue RAL 50176M161662,841,52616,671016241,81535 on request
K1675.1107081687Dlefttraffic blue RAL 50178M161662,841,52616,671016242,31535 on request
K1675.1107101687Dlefttraffic blue RAL 501710M161662,841,52616,671016242,81535 on request
K1675.11070820187Dlefttraffic blue RAL 50178M20x1,52072,351,33020,58,51220302,32060 on request
K1675.11071020187Dlefttraffic blue RAL 501710M20x1,52072,351,33020,58,51220302,82060 on request
K1675.11071220187Dlefttraffic blue RAL 501712M20x1,52072,351,33020,58,512203032060 on request
K1675.1107041088Dleftlight grey RAL 70354M101039,526,31510,94,9610171814 on request
K1675.1107051088Dleftlight grey RAL 70355M101039,526,31510,94,9610171,3814 on request
K1675.1107061088Dleftlight grey RAL 70356M101039,526,31510,94,9610171,8814 on request
K1675.1107051288Dleftlight grey RAL 70355M121248,431,11912,95,7812191,3515 on request
K1675.1107061288Dleftlight grey RAL 70356M121248,431,11912,95,7812191,8515 on request
K1675.1107081288Dleftlight grey RAL 70358M121248,431,11912,95,7812192,3515 on request
K1675.1107061688Dleftlight grey RAL 70356M161662,841,52616,671016241,81535 on request
K1675.1107081688Dleftlight grey RAL 70358M161662,841,52616,671016242,31535 on request
K1675.1107101688Dleftlight grey RAL 703510M161662,841,52616,671016242,81535 on request
K1675.11070820188Dleftlight grey RAL 70358M20x1,52072,351,33020,58,51220302,32060 on request
K1675.11071020188Dleftlight grey RAL 703510M20x1,52072,351,33020,58,51220302,82060 on request
K1675.11071220188Dleftlight grey RAL 703512M20x1,52072,351,33020,58,512203032060 on request
K1675.21070410Drightblack grey RAL 70214M101039,526,31510,94,9610171814 on request
K1675.21070510Drightblack grey RAL 70215M101039,526,31510,94,9610171,3814 on request
K1675.21070610Drightblack grey RAL 70216M101039,526,31510,94,9610171,8814 on request
K1675.21070512Drightblack grey RAL 70215M121248,431,11912,95,7812191,3515 on request
K1675.21070612Drightblack grey RAL 70216M121248,431,11912,95,7812191,8515 on request
K1675.21070812Drightblack grey RAL 70218M121248,431,11912,95,7812192,3515 on request
K1675.21070616Drightblack grey RAL 70216M161662,841,52616,671016241,81535 on request
K1675.21070816Drightblack grey RAL 70218M161662,841,52616,671016242,31535 on request
K1675.21071016Drightblack grey RAL 702110M161662,841,52616,671016242,81535 on request
K1675.210708201Drightblack grey RAL 70218M20x1,52072,351,33020,58,51220302,32060 on request
K1675.210710201Drightblack grey RAL 702110M20x1,52072,351,33020,58,51220302,82060 on request
K1675.210712201Drightblack grey RAL 702112M20x1,52072,351,33020,58,512203032060 on request
K1675.210704102Drightorange RAL 20044M101039,526,31510,94,9610171814 on request
K1675.210705102Drightorange RAL 20045M101039,526,31510,94,9610171,3814 on request
K1675.210706102Drightorange RAL 20046M101039,526,31510,94,9610171,8814 on request
K1675.210705122Drightorange RAL 20045M121248,431,11912,95,7812191,3515 on request
K1675.210706122Drightorange RAL 20046M121248,431,11912,95,7812191,8515 on request
K1675.210708122Drightorange RAL 20048M121248,431,11912,95,7812192,3515 on request
K1675.210706162Drightorange RAL 20046M161662,841,52616,671016241,81535 on request
K1675.210708162Drightorange RAL 20048M161662,841,52616,671016242,31535 on request
K1675.210710162Drightorange RAL 200410M161662,841,52616,671016242,81535 on request
K1675.2107082012Drightorange RAL 20048M20x1,52072,351,33020,58,51220302,32060 on request
K1675.2107102012Drightorange RAL 200410M20x1,52072,351,33020,58,51220302,82060 on request
K1675.2107122012Drightorange RAL 200412M20x1,52072,351,33020,58,512203032060 on request
K1675.2107041016Drightcolza yellow RAL 10214M101039,526,31510,94,9610171814 on request
K1675.2107051016Drightcolza yellow RAL 10215M101039,526,31510,94,9610171,3814 on request
K1675.2107061016Drightcolza yellow RAL 10216M101039,526,31510,94,9610171,8814 on request
K1675.2107051216Drightcolza yellow RAL 10215M121248,431,11912,95,7812191,3515 on request
K1675.2107061216Drightcolza yellow RAL 10216M121248,431,11912,95,7812191,8515 on request
K1675.2107081216Drightcolza yellow RAL 10218M121248,431,11912,95,7812192,3515 on request
K1675.2107061616Drightcolza yellow RAL 10216M161662,841,52616,671016241,81535 on request
K1675.2107081616Drightcolza yellow RAL 10218M161662,841,52616,671016242,31535 on request
K1675.2107101616Drightcolza yellow RAL 102110M161662,841,52616,671016242,81535 on request
K1675.21070820116Drightcolza yellow RAL 10218M20x1,52072,351,33020,58,51220302,32060 on request
K1675.21071020116Drightcolza yellow RAL 102110M20x1,52072,351,33020,58,51220302,82060 on request
K1675.21071220116Drightcolza yellow RAL 102112M20x1,52072,351,33020,58,512203032060 on request
K1675.2107041084Drighttraffic red RAL 30204M101039,526,31510,94,9610171814 on request
K1675.2107051084Drighttraffic red RAL 30205M101039,526,31510,94,9610171,3814 on request
K1675.2107061084Drighttraffic red RAL 30206M101039,526,31510,94,9610171,8814 on request
K1675.2107051284Drighttraffic red RAL 30205M121248,431,11912,95,7812191,3515 on request
K1675.2107061284Drighttraffic red RAL 30206M121248,431,11912,95,7812191,8515 on request
K1675.2107081284Drighttraffic red RAL 30208M121248,431,11912,95,7812192,3515 on request
K1675.2107061684Drighttraffic red RAL 30206M161662,841,52616,671016241,81535 on request
K1675.2107081684Drighttraffic red RAL 30208M161662,841,52616,671016242,31535 on request
K1675.2107101684Drighttraffic red RAL 302010M161662,841,52616,671016242,81535 on request
K1675.21070820184Drighttraffic red RAL 30208M20x1,52072,351,33020,58,51220302,32060 on request
K1675.21071020184Drighttraffic red RAL 302010M20x1,52072,351,33020,58,51220302,82060 on request
K1675.21071220184Drighttraffic red RAL 302012M20x1,52072,351,33020,58,512203032060 on request
K1675.2107041086Drightsignal green RAL 60324M101039,526,31510,94,9610171814 on request
K1675.2107051086Drightsignal green RAL 60325M101039,526,31510,94,9610171,3814 on request
K1675.2107061086Drightsignal green RAL 60326M101039,526,31510,94,9610171,8814 on request
K1675.2107051286Drightsignal green RAL 60325M121248,431,11912,95,7812191,3515 on request
K1675.2107061286Drightsignal green RAL 60326M121248,431,11912,95,7812191,8515 on request
K1675.2107081286Drightsignal green RAL 60328M121248,431,11912,95,7812192,3515 on request
K1675.2107061686Drightsignal green RAL 60326M161662,841,52616,671016241,81535 on request
K1675.2107081686Drightsignal green RAL 60328M161662,841,52616,671016242,31535 on request
K1675.2107101686Drightsignal green RAL 603210M161662,841,52616,671016242,81535 on request
K1675.21070820186Drightsignal green RAL 60328M20x1,52072,351,33020,58,51220302,32060 on request
K1675.21071020186Drightsignal green RAL 603210M20x1,52072,351,33020,58,51220302,82060 on request
K1675.21071220186Drightsignal green RAL 603212M20x1,52072,351,33020,58,512203032060 on request
K1675.2107041087Drighttraffic blue RAL 50174M101039,526,31510,94,9610171814 on request
K1675.2107051087Drighttraffic blue RAL 50175M101039,526,31510,94,9610171,3814 on request
K1675.2107061087Drighttraffic blue RAL 50176M101039,526,31510,94,9610171,8814 on request
K1675.2107051287Drighttraffic blue RAL 50175M121248,431,11912,95,7812191,3515 on request
K1675.2107061287Drighttraffic blue RAL 50176M121248,431,11912,95,7812191,8515 on request
K1675.2107081287Drighttraffic blue RAL 50178M121248,431,11912,95,7812192,3515 on request
K1675.2107061687Drighttraffic blue RAL 50176M161662,841,52616,671016241,81535 on request
K1675.2107081687Drighttraffic blue RAL 50178M161662,841,52616,671016242,31535 on request
K1675.2107101687Drighttraffic blue RAL 501710M161662,841,52616,671016242,81535 on request
K1675.21070820187Drighttraffic blue RAL 50178M20x1,52072,351,33020,58,51220302,32060 on request
K1675.21071020187Drighttraffic blue RAL 501710M20x1,52072,351,33020,58,51220302,82060 on request
K1675.21071220187Drighttraffic blue RAL 501712M20x1,52072,351,33020,58,512203032060 on request
K1675.2107041088Drightlight grey RAL 70354M101039,526,31510,94,9610171814 on request
K1675.2107051088Drightlight grey RAL 70355M101039,526,31510,94,9610171,3814 on request
K1675.2107061088Drightlight grey RAL 70356M101039,526,31510,94,9610171,8814 on request
K1675.2107051288Drightlight grey RAL 70355M121248,431,11912,95,7812191,3515 on request
K1675.2107061288Drightlight grey RAL 70356M121248,431,11912,95,7812191,8515 on request
K1675.2107081288Drightlight grey RAL 70358M121248,431,11912,95,7812192,3515 on request
K1675.2107061688Drightlight grey RAL 70356M161662,841,52616,671016241,81535 on request
K1675.2107081688Drightlight grey RAL 70358M161662,841,52616,671016242,31535 on request
K1675.2107101688Drightlight grey RAL 703510M161662,841,52616,671016242,81535 on request
K1675.21070820188Drightlight grey RAL 70358M20x1,52072,351,33020,58,51220302,32060 on request
K1675.21071020188Drightlight grey RAL 703510M20x1,52072,351,33020,58,51220302,82060 on request
K1675.21071220188Drightlight grey RAL 703512M20x1,52072,351,33020,58,512203032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33