Product groups
Cam-action indexing plungers with stop, stainless steel, Form B, without grip cap, with nut
K1675_B

Cam-action indexing plungers with stop, stainless steel, Form B,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:

Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.

Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1675_B Cam-action indexing plungers with stop, stainless steel, Form B, without grip cap, with nut 267 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form B, without grip cap, with nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1675.11050410Bleft4M101038,5251593610171814 on request
K1675.11050510Bleft5M101038,5251593610171,3814 on request
K1675.11050610Bleft6M101038,5251593610171,8814 on request
K1675.11050512Bleft5M121247,4301910,83,6812191,3515 on request
K1675.11050612Bleft6M121247,4301910,83,6812191,8515 on request
K1675.11050812Bleft8M121247,4301910,83,6812192,3515 on request
K1675.11050616Bleft6M161661,2402614,44,81016241,81535 on request
K1675.11050816Bleft8M161661,2402614,44,81016242,31535 on request
K1675.11051016Bleft10M161661,2402614,44,81016242,81535 on request
K1675.110508201Bleft8M20x1,5207150301861220302,32060 on request
K1675.110510201Bleft10M20x1,5207150301861220302,82060 on request
K1675.110512201Bleft12M20x1,52071503018612203032060 on request
K1675.21050410Bright4M101038,5251593610171814 on request
K1675.21050510Bright5M101038,5251593610171,3814 on request
K1675.21050610Bright6M101038,5251593610171,8814 on request
K1675.21050512Bright5M121247,4301910,83,6812191,3515 on request
K1675.21050612Bright6M121247,4301910,83,6812191,8515 on request
K1675.21050812Bright8M121247,4301910,83,6812192,3515 on request
K1675.21050616Bright6M161661,2402614,44,81016241,81535 on request
K1675.21050816Bright8M161661,2402614,44,81016242,31535 on request
K1675.21051016Bright10M161661,2402614,44,81016242,81535 on request
K1675.210508201Bright8M20x1,5207150301861220302,32060 on request
K1675.210510201Bright10M20x1,5207150301861220302,82060 on request
K1675.210512201Bright12M20x1,52071503018612203032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33