Product groups
Assembly tools for threaded inserts
K0398

Assembly tools for threaded inserts

go back

Item description/product images

DescriptionType of operation:Assembly tools for threaded insertsSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0398 Assembly tools for threaded inserts 103 kB

Item selection/filter

Order No.

suitable for
female thread
D1
CADAcc.PriceOrder
K0398.805M5on request
K0398.806M6on request
K0398.808M8/M8x1on request
K0398.810M10/M10x1,25on request
K0398.812M12/M12x1,25on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33