Product groups
Clevises with screw, steel or stainless steel
K0397

Clevises with screw, steel or stainless steel

go back

Item description/product images

DescriptionMaterial:

Carbon steel 1.1191 or stainless steel 1.4305.

Version:Carbon steel tempered and black oxidised.
Stainless steel bright.
Note:Suitable clevis pin see K0007.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0397 Clevises with screw, steel or stainless steel 208 kB

Drawings

Clevises with screw, steel or stainless steel

Item selection/filter

Order No.

Main
material
DD1D2BHH1H2LCADAcc.PriceOrder
K0397.05QT steelM551261610714,5 on request
K0397.06QT steelM661671912815 on request
K0397.08QT steelM8820923151020 on request
K0397.10QT steelM1010281228181125 on request
K0397.12QT steelM12123014342113,530 on request
K0397.14QT steelM1414361637231535 on request
K0397.16QT steelM1616401742261740 on request
K0397.20QT steelM2018502252322150 on request
K0397.105stainless steelM551261610714,5 on request
K0397.106stainless steelM661671912815 on request
K0397.108stainless steelM8820923151020 on request
K0397.110stainless steelM1010281228181125 on request
K0397.112stainless steelM12123014342113,530 on request
K0397.114stainless steelM1414361637231535 on request
K0397.116stainless steelM1616401742261740 on request
K0397.120stainless steelM2018502252322150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33