Product groups

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.

The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.

Maximum speed 4000 rpm.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.
Version with DIN 6885/1 parallel keyway, tolerance P9.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2065 Rigid couplings two-piece 207 kB
 Technical information about shaft couplings 2 MB

Drawings

Rigid couplings two-piece

Item selection/filter

Order No.Main
material
C
(DIN 912-12.9)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
K2065.1080steelM3x82,18243526,850 on request
K2065.1100steelM4x124,610294532,770 on request
K2065.1120steelM4x124,612294532,770 on request
K2065.1140steelM5x169,514345039,4190 on request
K2065.1150steelM5x169,515345039,4190 on request
K2065.1160steelM5x169,516345039,4190 on request
K2065.1190steelM6x181619426548,2300 on request
K2065.1200steelM6x181620426548,2350 on request
K2065.1250steelM6x181625457550,8390 on request
K2065.1300steelM6x181630548358,6475 on request
K2065.1350steelM8x253935679574,11100 on request
K2065.1400steelM8x2539407710883,41325 on request
K2065.1500steelM10x2577508512493,22250 on request
Order No.Main
material
C
(DIN 912 A2-70)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
K2065.2080stainless steelM3x81,18243526,816 on request
K2065.2100stainless steelM4x122,510294532,770 on request
K2065.2120stainless steelM4x122,512294532,770 on request
K2065.2140stainless steelM5x165,414345039,4160 on request
K2065.2150stainless steelM5x165,415345039,4160 on request
K2065.2160stainless steelM5x165,416345039,4160 on request
K2065.2190stainless steelM6x189,619426548,2260 on request
K2065.2200stainless steelM6x189,620426548,2300 on request
K2065.2250stainless steelM6x189,625457550,8325 on request
K2065.2300stainless steelM6x189,630548358,6400 on request
K2065.2350stainless steelM8x252335679574,1438 on request
K2065.2400stainless steelM8x2523407710883,4445 on request
K2065.2500stainless steelM10x2546508512493,2688 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33