Product groups
Hinges, stainless steel, Form A
K1517_A

Hinges, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Opening angle is max. 270°.Accessory:Hinges, stainless steel with preset friction K1518Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1517_A Hinges, stainless steel, Form A 182 kB

Drawings

Hinges, stainless steel, Form A

Item selection/filter

Order No.FormAA1BB1D

D1SCADAcc.PriceOrder
K1517.558512A553885486,3122 on request
K1517.558516A553885486,3162 on request
K1517.5511512B5538115456,3122 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33