Product groups
Hinge aluminium, with detent
K1197

Hinge aluminium, with detent

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Screws and nuts stainless steel.
Washers PA.
Version:Black anodisedNote:These hinges have a detent mechanism. These index every 30° from 0° to 270° and hold doors or hatches open or tightly closed.
The detent torque is not adjustable.
Torque tolerance ± 20 %

Fastened using DIN 7991 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -30°C to +70°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1197 Hinge aluminium, with detent 235 kB

Drawings

Hinge aluminium, with detent

Item selection/filter

Order No.AA1BB1D

D1SF1
N
F2
N
Max.
torque
Nm
CADAcc.PriceOrder
K1197.35301352130153,5103,3226013800,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33