Product groups
Stainless steel hinges 
with fastening screws, Form A
K1810_A

Stainless steel hinges with fastening screws, Form A

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Polished or blasted.Note:The high quality stainless steel hinges with fastening screws have an opening angle of 95°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.

The hinges are available in polished or abrasive blasted versions.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1810_A Stainless steel hinges with fastening screws, Form A 164 kB

Drawings

Stainless steel hinges 
with fastening screws, Form A

Item selection/filter

Order No.

FormForm definitionSurface finish
body
AA1A2A3BB1HDLCADAcc.PriceOrder
K1810.82650Aovalpolished8232232565354M650 on request
K1810.82651Aovalblasted8232232565354M650 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33