- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- K0566
Rubber buffers steel or stainless steel, type A cylindrical with external thread both sides
- K0567
Rubber buffers type AT waisted with external thread both sides
- K0568
Rubber buffers steel or stainless steel type B cylindrical with external thread and internal thread
- K1321
Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey
- K0569
Rubber buffers steel or stainless steel, type C cylindrical with internal thread both sides
- K1320
Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey
- K0570
Rubber buffers steel type CT tapered with internal thread both sides
- K0571
Rubber buffers steel or stainless steel type D cylindrical with external thread
- K1318
Rubber buffers stainless steel type D cylindrical with external thread, grey
- K2233
Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue
- K0572
Rubber buffers type DS suction foot with external thread
- K0573
Rubber buffers type E cylindrical with internal thread
- K1319
Rubber buffers stainless steel type E cylindrical with internal thread, grey
- K1931
Rubber impact buffers type TP door buffer
- K0574
Rubber buffers, parabolic
- K0575
Rubber buffers, conical
- K2338
Rubber buffers stainless steel type K conical with external thread, grey
- K2234
Rubber buffers stainless steel type K conical with external thread FDA conform blue
- K2235
Rubber buffers stainless steel, type EK conical with internal thread FDA conform blue
- K2339
Rubber buffers, steel, type K conical with internal thread
- K2340
Rubber buffers, stainless steel, type EK conical with internal thread, grey
- K0576
Rubber buffers type KE spherical with internal thread
- K2051
Rubber buffers, steel type KRA spherical with external thread
- K2341
Rubber buffers, steel, type KV square with external thread
- K2342
Rubber buffers stainless steel type KV rectangular with external thread, grey
- K1932
Rubber impact buffer rails steel
- K1933
O-shaped mounts steel with external thread both sides
- K1907
Neoprene connecting insulators two-piece
- K2012
Rubber-metal overhead element
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2012Rubber-metal overhead element |
go back |
|
|
DescriptionMaterial:Steel. Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
|
Order No. | Form | Version 1 | B | D | D2 | E | G | H | H3 | SW | Shore grade | Load N | CAD | Acc. | Price | Order |
---|
K2012.01040 | C | internal thread | 62,5 | 63 | 10,5 | 85 | M10 | 30 | 1,5 | 21 | 40 | 250 |  | | on request | | K2012.01060 | C | internal thread | 62,5 | 63 | 10,5 | 85 | M10 | 30 | 1,5 | 21 | 60 | 700 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|